Hook clamp with mounting bracket QT steel 04374-16
- Vertical or horizontal mounting
- Application sectors: machine construction, toolmaking, fixture construction
- For clamping any workpiece and component
- Low space requirement
Sales unit
€188.84
plus sales tax
Added to your shopping cart
Designation
Hook clamp
Version 1
with mounting bracket
Main
material
QT steel
D=Thread
M16
A
65
B
43,5
B1
31
B2
19,5
B3
10
B4
16,5
B5
4
D1
12,8
D2
34
D3
48
F
max. kN
24
H
112
H1
87
H2
45
H3
32
L
88
M
20
S
5
SW
14
Tightening
torque
max. Nm
120
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Hook clamps and clamping screw carbon steel, tempered.
Version
Black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.