text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Talon grip
Version 1
round
Main material
steel
UNSPSC Code
31162800
Version
talon grip
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened (52+2 HRC) and black oxidised.
Note
Talon grips are meant for installing into vice jaw plates. A tapped hole with counterbore is sufficient for the mounting. The sharp edges on the talons bite into the workpiece and prevent lateral and horizontal movement.

- Positive clamping for high cutting speeds.
- Low clamping height of 1.5 mm (saves material costs).
- The contour of the talons produces a slight pull-down effect.

Talon grips expand the application possibilities of your machine vice. Round, contoured and oversized workpieces can be quickly and securely clamped by using talon grips.
Drawing reference
1) workpiece
2) clamping jaw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought