Spiral cam screw mild steel 04433-0612
- Robust
- Compact
- Simple assembly
- With positive down force
Sales unit
€17.29
plus sales tax
Added to your shopping cart
Designation
Spiral cam screw
Main
material
mild steel
D=Thread
M6
L=thread length
12
A
4,5
A1
7,1
A2
6,1
Clamping
force
kN
0,3
D1
max.
14,2
H
5
S1
(travel)
1
SW
4
Tightening
torque
max. Nm
4,5
UNSPSC Code
31162800
X
5,4
Z
6,4
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Case-hardened (56 ±1 HRC) and blue galvanised.
Grade 8.8
Grade 8.8
Note
Robust, compact spiral cam clamping screws that exert a positive down force on diverse workpiece forms.
Assembly
Drill and tap several holes at a distance X or Z (see diagram). Screw the cam screw into the required height and position with the flat side to the workpiece. Position the workpiece and tighten the cam screw with a hexagon key. Full clamping is achieved with approximately a 1/3 rotation. Lubricate the tapped hole regularly.
Place stops on the face towards which the screw turns to prevent the workpiece rotating away.
Place stops on the face towards which the screw turns to prevent the workpiece rotating away.
On request
Spiral cam screws with LH thread.
Drawing reference
1) clamping sheet metal
2) clamping round parts
2) clamping round parts
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.