text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Chock clamp
Form
B
Main material
steel
D=Thread
M2,5X8
B
9,5
B1
3,8
Clamping force kN
2,8
Clamping travel
0,15
H
6
H1
3,6
L
9,5
Tightening torque max. Nm
1,8
UNSPSC Code
31162800
Version
with blunt edge
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Clamping element steel or brass.
Version
Steel hardened.
Note
Also known as pitbull clamps.
Extremely space-saving design.
No protruding edges due to lateral clamping.
Positive down force.
Drawing reference
1) workpiece
2) Fixture
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak