text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Cam screw
Version 1
hexagon
Main material
brass
Component material
QT steel
D=Thread
M10
L=thread length
20
A
10,2
Accessories NLM
04521-10-1020
Clamping force kN
8,89
H
6,4
S1 (travel)
1,27
SW
20,6
SW1
7
Tightening torque max. Nm
28
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Cam screw carbon steel.
Hex washer brass.
Version
Cam screw tempered to 10.9 and black oxidised.
Note
The minimal height of this fixture clamp enables numerous clamping problems in fixture and equipment construction to be solved. The brass hex washer offers a gentle yet extremely stable and safe clamping of workpieces. By using several fixture clamps entire pallets can be set-up.

Clockwise rotation is recommended for clamping. The hex socket on the screw should be on the right after tightening. (Screw in the cam screw as far as it will go, then turn it back one turn).

”A” = distance from workpiece to screw centre (cam screw).
Assembly
Clamping method:
1. Screw the cam screw in as far as it will go.
2. Screw the cam screw back one turn.
3. Position the workpiece.
4. Turn the cam screw clockwise to clamp the workpiece. (The hex socket on the cam screw should now be on the right).

On request
Replacement screw for cam screws 04521-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought