Claw clamp round kl coupling 04155-12105
- Clamping possible both sides
- Can be combined with different fixture components
- Application sectors: machine construction, toolmaking, fixture construction
- Low space requirement
Sales unit
€381.00
plus sales tax
Added to your shopping cart
Designation
Claw clamp
Version 1
round kl coupling
A=Total length
105
B
168
C
150
D
40
E
70
F
70
G
30
H
18
J
40
K
5
L
M12
M
13
N
15
UNSPSC Code
31162800
max.
75
min.
35
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Body black oxidised.
Clamp strap and bolt tempered and black oxidised.
Clamp strap and bolt tempered and black oxidised.
Note
Both sides of the strap can be used for clamping workpieces. The Pin-End Clamps can be combined with other fixturing elements, such as 04160, 02035, 02153.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.