text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamp strap
Version 1
open-U
Version 2
with lug
Main material
aluminium
A=Height
50
B2=Width
80
L1= length
315
B1
34
B3
50
L2
88
L3
56
UNSPSC Code
31162800
for screw
M30/M32
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel or EN AW-7022.
Version
Steel painted.
Aluminium bright.
Note
When using spherical washers use the wide series 07420 Form G.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought