text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamp strap
Version 1
open-U
Form
B
Main material
aluminium
A=Height
36
B2=Width
48
L1= length
200
B1
18
B3
15
B4
8
UNSPSC Code
31162800
for screw
M16/M18
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
EN AW-7022
Version
Bright.
Note
With concave washers, use the wide series 07420 form G.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought