text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Bridge clamp
Version 1
double sided
Version 2
mini
Main material
steel
A=Length
35
B=Width
19
H=Height
15
C
3
Clamping force kN
13,9
D
11
L
24
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
Note
Two workpieces can be clamped simultaneously from one clamping point using the mini clamp strap.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought