Clamp strap double sided QT steel 04190-08
- Simultaneous clamping of two workpieces at one clamping point
- Flexible application
- Application sectors: machine construction, toolmaking, fixture construction
Sales unit
€8.56
plus sales tax
Added to your shopping cart
Designation
Clamp strap
Version 1
double sided
Main
material
QT steel
B=Width
20
H=Height
12
L=Length
50
D
9
F
kN
8,77
L1
12
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel 1.1191
Version
Black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.