text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamp strap
Version 1
adjustable
Version 2
with stud
Form
C
Main material
QT steel
Main colour
galvanised
D=diameter
25
L=Length
235
B
70
B1
30
Clamping force kN
75
E
17
Fastening screw(s)
M24X200
H clamping range
0-50
H1
31
H2
51
H3
34
H4
24
L1
60
L2
47
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Tempered and electro zinc-plated.
Complete with DIN 6379 stud, DIN 6340 washer and DIN 6330B nut.
Note
These adjustable clamp straps can be quickly and infinitely adapted to the clamping situation. The clamp straps have different heel types both sides enabling the best end to be selected depending on the specific application. These extremely versatile clamp straps are suitable for use by metal cutting or non-cutting machining and also for press and injection-moulding applications.
Accessory
04204 adjustable heel supports
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought