Cam lever blue-passivated 04232-16-2502208
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Blue passivated steel version
Sales unit
€14.27
plus sales tax
Added to your shopping cart
Designation
Cam lever
Surface finish
body
blue-passivated
Component
material
steel
A1=Handle length
108
A=Handle length
96
B=Width
33,3
D=Thread
M8
H1=Height
28,8
B1
24
Clamping
force
F (kN)
8
D1
25
D2
11
H
18,3
Hand
force
FH N
350
Material handle lever
steel
Size
2
Thread type
internal thread
Travel
S
1,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material
Handle steel 1.0401.
Thrust washer high performance plastic, carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305.
Version
Handle blue passivated.
Thrust washer, black.
Hinge pin bright.
Thrust washer, black.
Hinge pin bright.
Note
Plastics are subject to creeping under load (retardation).
Accessory
For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
This washer can be mounted between the thrust washer and the contact face.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.