Cam lever electropolished 04232-7544003
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology, foodstuff industry
- No clamping force losses due possible creep tendency
- Versions: electropolished or abrasive blasted
Sales unit
€18.26
plus sales tax
Added to your shopping cart
Designation
Cam lever
Surface finish
body
electropolished
Component
material
stainless steel
A1=Handle length
27,5
A=Handle length
22
B=Width
13,8
D=Thread
M3
H1=Height
13,5
B1
11,5
Clamping
force
F (kN)
0,5
D1
12
D2
6
H
9
Hand
force
FH N
50
Material handle lever
stainless steel
Size
7
Steel code
1.4404
Thread type
internal thread
Travel
S
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel version A1:
Handle stainless steel 1.4308.
Thrust washer stainless steel 1.4034.
Stainless steel hinge pin 1.4305.
Stainless steel version A4:
Handle, thrust washer, hinge pin stainless steel 1.4404.
Version
Stainless steel version A1:
Handle electropolished or abrasive blasted.
Thrust washer hardened.
Hinge pin bright.
Stainless steel version A4:
Handle electropolished or abrasive blasted.
Thrust washer chemically nickel-plated.
Hinge pin bright.
Handle electropolished or abrasive blasted.
Thrust washer hardened.
Hinge pin bright.
Stainless steel version A4:
Handle electropolished or abrasive blasted.
Thrust washer chemically nickel-plated.
Hinge pin bright.
Note
The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.