Cam lever beállítható nemesacél electropolished 04233-7544004X15
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Precise clamping adjustment via a fine thread setscrew
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Versions: electropolished or abrasive blasted
Mennyiségi egység
€23.94
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Excenterkar
Kivitel 1
beállítható
Alaptest
anyaga
nemesacél
Alaptest
felülete
elektropolírozott
Komponens
anyaga
nemesacél
A1=Fogantyúhossz
27,5
A=Fogantyúhossz
22
B=Szélesség
13,8
D=Menet
M4
H1=Magasság
13,5
L=menethossz
15
Acélkulcs
1.4404
B1
11,5
D1
12
D2
6
H
9
Kézi
erő
FH N
50
Löket
S
1
Menettípus
külső menet
Méret
7
Szorítóerő
F
kN
0,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Stainless steel version A1:
Handle stainless steel 1.4308.
Thrust washer stainless steel 1.4034.
Hinge pin and stud stainless steel 1.4305.
Stainless steel version A4:
Handle, thrust washer, hinge pin and stud stainless steel 1.4404.
Version
Stainless steel version A1:
Handle electropolished or abrasive blasted.
Thrust washer hardened.
Hinge pin and stud bright.
Stainless steel version A4:
Handle electropolished or abrasive blasted.
Thrust washer chemically nickel-plated.
Hinge pin and stud bright.
Handle electropolished or abrasive blasted.
Thrust washer hardened.
Hinge pin and stud bright.
Stainless steel version A4:
Handle electropolished or abrasive blasted.
Thrust washer chemically nickel-plated.
Hinge pin and stud bright.
Note
Adjustable cam levers are used when the position of the clamping lever relative to the clamping axis permits only one specific position (swing circle interference). The exact position of the clamping lever is adjusted with a screwdriver via the fine thread on the stud.
The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Drawing reference
1) setscrew for fine adjustment of lever
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.