Excenterkar beállítható szemcseszórt 04233-04-0512304X15
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Stainless steel version
Mennyiségi egység
€16.78
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Excenterkar
Kivitel 1
beállítható
Alaptest
felülete
szemcseszórt
Komponens
anyaga
nemesacél
A1=Fogantyúhossz
59,1
A=Fogantyúhossz
52,3
B=Szélesség
18
D=Menet
M4
H1=Magasság
17,2
L=menethossz
15
Acélkulcs
1.4308
Anyag fogantyúkar
nemesacél
B1
13
D1
13,8
D2
8
H
11,4
Kézi
erő
FH N
100
Löket
S
1
Menettípus
külső menet
Méret
0
Szorítóerő
F
kN
2,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Product description
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material
Stainless steel A1 version:
Handle stainless steel 1.4308.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4305.
Stainless steel A4 version:
Handle stainless steel 1.4404.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4404.
Version
Handle electropolished or abrasive blasted.
Thrust washer, black.
Hinge pin and stud bright.
Thrust washer, black.
Hinge pin and stud bright.
Note
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Plastics are subject to creeping under load (retardation).
Drawing reference
1) setscrew for fine adjustment of lever
Accessory
For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
This washer can be mounted between the thrust washer and the contact face.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.