Step block QT steel 02270-03
- Height adjustable in steps
- Vertical step size 4.65 mm
- Horizontal step size 2.3 mm
Sales unit
€25.73
plus sales tax
Added to your shopping cart
Designation
Step block
Main
material
QT steel
H=Height
130
B
68
Support height
max.
208
Support height
min.
71
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Painted
Note
For step block sets, see 02310.
Step blocks can also be used together with stepped-heel clamp straps 04070.
Vertical step height: 4.65 mm
Horizontal step height: 2.3 mm
Step blocks can also be used together with stepped-heel clamp straps 04070.
Vertical step height: 4.65 mm
Horizontal step height: 2.3 mm
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.