text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Screw jack
Main material
QT steel
D=diameter
65
D1
70
D2
Tr 40X7
D3
43
D4
6
D5
6
F max. kN
100
H
100
H1
140
H2
58
S
25
S1
2,5
UNSPSC Code
27112108
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Painted, trapezoidal thread - self-locking, spindle has end lock
Note
The version 02170-01 has no Ø 12 centring hole.
Drawing reference
1) centring hole for 02210
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought