text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Screw jack
Version 1
with magnetic base
Main material
aluminium
H=Height
52
D
50
D1
50
D2
Tr 30X4
F max. kN
30
H1
62
S
12
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6b-II
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium (400 N/mm² tensile strength).
Spindle carbon steel.
Version
Self-locking trapezoidal thread, spindle has end lock.
Note
Suitable for horizontal and vertical applications. The magnetic foot allows durable and accurate vertical positioning of the workpiece.
Drawing reference
1) centring hole for 02210
2) magnetic foot
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak