text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Levelling wedge
Main material
QT steel
B3=Clamping range
55 - 68
SW=key width
13
B
63
B1
40
F kN
40
H
55
H1
68
H2
7
L
63
UNSPSC Code
31161518
travel per spindle rotation
0,86
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel and ductile iron.
Version
Tempered and black oxidised.
Wedge faces fine machined.
Note
Fine adjustment by knurled screw or Allen key. Therefore vertical movement without lateral displacement. Especially suitable for marking or machining heavy parts. Convex insert 02210-01 is added to each height levelling wedge.

H min is reached by removing the baseplate.
Drawing reference
1) centring hole for 02210
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought