Screw jack with locknut QT steel 02190-02
- Supporting overhanging clamping points
- Prevents vibrations and bending
- Height-adjustable
- Flexible positioning
Sales unit
€126.57
plus sales tax
Added to your shopping cart
Designation
Screw jack
Version 1
with locknut
Main
material
QT steel
H=Height
140
Adjustment range
140 - 200
B
18
F
kN
60
H1
200
S
17
UNSPSC Code
31162800
base plate
76x111
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Hammertone, spindle with 30 x 6 trapezoidal thread.
Drawing reference
1) centring hole for 02210
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.