Self-aligning pad swivel angle 12° QT steel black oxidised 02080-106
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- Ball secured against rotation
- Ball hardened, 50–55 HRC
Sales unit
€21.31
plus sales tax
Added to your shopping cart
Designation
Self-aligning pad
Version 1
swivel angle 12°
Form
C
Product type
hexagon
Main
material
QT steel
Surface finish
body
black oxidised
Component
material
ball-bearing steel
Surface finish
component
hardened
Steel key
1.3505
B=Thread length
7
D2=Thread
M6
Ball-Ø
10
D3
6,7
E
14,5
H
13
Kind of fastening
external thread
Load rating
max. kN
(static load only)
10
SW
13
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body carbon steel.
Ball, ball-bearing steel 1.3505.
Ball, ball-bearing steel 1.3505.
Version
Body tempered.
Ball hardened (50 - 55 HRC).
Ball hardened (50 - 55 HRC).
Note
Self-aligning pads serve as stops, supports and thrust pads in fixture construction. They can also be installed in existing clamping devices, e.g. clamping element “arness”.
Ball is secured against rotation.
Ball is secured against rotation.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.