text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Self-aligning pad
Version 2
adjustable
Form
F
Form definition
ball flattened and serrated
Product type
cylinder
Main material
steel
Surface finish body
tempered and manganese phosphate treated
Component material
steel
B=Thread length
25
D2=Thread
M8
H=Height
11,6
Ball-Ø
8,5
D3
5,8
E
14,5
Kind of fastening
external thread
L
36,6
Load rating max. kN (static load only)
8
SW
13
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel.
Version
Steel version:
Housing tempered and manganese phosphated.
Nut black oxidised.

Stainless steel version:
Housing tempered and electropolished.
Nut bright.
Note
Housing tempered and manganese phosphated.
Ball hardened, bright.
Nut black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought