text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Rest pad
Version 1
with contact sensor
Main material
QT steel
Surface finish body
case-hardened, black oxidised and ground
Component material
stainless steel
A
33,25
D1
30
D2
20
D3
36
H
30
H1
20
H2
0,35
L3
2,50
L4
2,50
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Product description
Smart products offer the added value of obtaining electronic feedback about the actuated status of various clamping and support elements.

Rest pads can be used as supports, stops or thrust pieces on workpieces being machined.
A limit switch, which is integrated into the rest pad with contact sensor, detects whether a workpiece is supported or not.

If the rest pad is connected to the Bluetooth module 85876 via the integrated USB Type-C socket, it transmits the sensor status wirelessly. The signal can then be received and processed by e.g. a Gateway 85875.
In addition, the integrated LED display of the Bluetooth module indicates the status of the rest pad.

The power supply for the rest pad is provided by the Bluetooth module, which can be replaced if necessary without reconfiguration.
Material
Rest pad QT steel.
Contact sensor stainless steel.
Plug housing steel.
Version
Rest pad black oxidised, hardened and ground.
Plug housing black oxidised.
Note
A secure signal transmission can only be guaranteed if the contact sensor is pressed down by the workpiece flush with the contact surface. The tolerance is 0.2 mm.

The contact face of the workpiece must exceed Ø10 mm.
Technical Data
See Downloads, Technical Information.
Application
Part positioning can be controlled with the aid of these rest pads. The rest pads can also be used as stops with position feedback.
Temperature range
0 °C to +65 °C.
Safety
Rest pads with contact sensor are not suitable for the protection of personnel.
Drawing reference
1) Contact sensor
2) USB type C socket
Accessory
Universal transmitter 85876.
Gateway 85875.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak