Rest pad ceramic blue ground 02010-01-100040
- Metal-ceramic composite material
- Impact and bend resistant
- Toleranced dimension for exact positioning
- Suitable as feet for fixtures
Sales unit
€91.74
plus sales tax
Added to your shopping cart
Designation
Rest pad
Main
material
ceramic
Surface finish
body
ground
Main
colour
blue
D1=Outside diameter
10
D2=Pin diameter
6
H=Height
4
H1
8,5
Kind of fastening
precision diameter
L3
1
L4
1
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
High-performance ceramic, Cerazur.
Version
Ground.
Top face without centerbore.
Top face without centerbore.
Note
Rest pads can also be used as feet for jigs and fixtures.
Advantages
Cerazur is extremely impact and bend resistant. The basis of this material is zirconium oxide. It is a composite metal-ceramic material.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.