Rest pad QT steel tempered, black oxidised 02028-110020
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, toolmaking
- For supporting workpieces and fixtures
- Simple assembly
Sales unit
€17.04
plus sales tax
Added to your shopping cart
Designation
Rest pad
Form
A
Main
material
QT steel
Surface finish
body
tempered, black oxidised
D1=Outside diameter
10
D=Thread
M10
H=Height
20
SW=key width
17
E
5
Kind of fastening
internal thread
P
9
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Note
Rest pads are for supporting machined and non-machined parts. They can also be used as stops and thrust pads in fixtures and toolmaking.
Studs or grub screws can be screwed and glued into the tapped hole D to make a rest pad with external thread.
Studs or grub screws can be screwed and glued into the tapped hole D to make a rest pad with external thread.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.