Rest pad mild steel black oxidised, hardened and ground 02130-06X20
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, toolmaking
- For supporting workpieces and fixtures
- Case-hardened
Sales unit
€4.92
plus sales tax
Added to your shopping cart
Designation
Rest pad
Main
material
mild steel
Surface finish
body
black oxidised, hardened and ground
D1=Outside diameter
6
D2=Pin diameter
5
H=Height
20
B
6
Kind of fastening
precision diameter
R
8
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.0301.
Version
Case-hardened, black oxidised and ground.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.