Locating pin long tool steel hardened and ground 02025-516
- Ease the fastening process
- Workpieces fit more precisely, have lower wear and are quicker to exchange
- Hardened and ground (60 HRC)
Sales unit
€13.70
plus sales tax
Added to your shopping cart
Designation
Locating pin
Version 1
long
Form
C
Main
material
tool steel
Surface finish
body
hardened and ground
D1=Pin diameter
16
D2=Pin diameter
12
H=Height
29
B
5
G
M4
H1
12
H2
15
Kind of fastening
precision diameter
R
5
Seat form
round
T
8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Hardened and ground (HRC 60 ±2).
Note
The locating pins are designed to make the joining process easier. Used in combination with hardened locating bushes 02026, they enable exact, low-wear, and fast changes of the workpiece.
Versions D1 = 5 and D1 = 6 do not have an internal thread.
Versions D1 = 5 and D1 = 6 do not have an internal thread.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.