text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Locating pin
Version 1
short version
Version 2
cylindrical
DIN
DIN 6321
Form
B
Main material
tool steel
Surface finish body
hardened and ground
D1=Outside diameter
8
D2=Pin diameter
6
H=Height
10
H1
9
H2
1,6
H3
6
Kind of fastening
precision diameter
Seat form
round
T
0,02
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Tool steel.
Version
Hardened and ground.
Note
Locating pins Form B serve to position workpieces and fixture parts in reamed holes.
Locating pins Form B can also be used as hardened stops and as fixture feet.
For similar locating pins see 03120, 03130, 03140 and 03150.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought