Positioning foot QT steel tempered, black oxidised 02041-416030
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, toolmaking
- Ideal for supporting workpieces
- High stability
- Case-hardened support surfaces
Sales unit
€27.16
plus sales tax
Added to your shopping cart
Designation
Positioning foot
Form
D
Main
material
QT steel
Surface finish
body
tempered, black oxidised
Surface finish
component
case-hardened
B=Thread length
24
D=Diameter support
27
G=thread / for thread
M16
H=Height
30
SW=key width
27
Kind of fastening
external thread
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Contact faces case-hardened.
Note
These positioning feet are used as supports for rough and machined parts. They can also be used as stops and thrust pads in fixtures and toolmaking.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.