text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Prism support
Version 1
extra wide
Main material
grey cast iron
B=Width
63
H=Height
32
L=Length
100
B1
26
D max.
29
H1
13,5
H2
54
S
2,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 250 annealed.
Note
The length L is cut by saw and is always supplied overlong.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought