text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
H-Profile
Main material
grey cast iron
B=Width
80
H=Height
80
L=Length
600
H1
25
R
6
S
16
S1
21
UNSPSC Code
31161546
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 250 annealed.
Note
The length L is cut by saw and is always supplied overlong.
Drawing reference
machined faces: ±0.25 mm
unmachined faces: ±2 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought