Plate rectangular steel 01130-06X750
- Especially suitable as the body in machine, tool, and fixture construction
- Various dimensions
Sales unit
€190.76
plus sales tax
Added to your shopping cart
Designation
Plate
Version 1
rectangular
Main
material
steel
B=Width
100
L=Length
750
S=Height
20
UNSPSC Code
31161516
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.1730
Version
Bright.
Note
These precision steel plates are suitable for use as base plates in machine, tool and fixture construction. The dimension L is sawn to length and is always supplied oversized.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.