Connecting piece 01126-01-40012050
- For maintaining grid spacings between tooling plates
- Ground support faces
- Grid spacing 50 mm
- With reamed holes
Sales unit
€81.19
plus sales tax
Added to your shopping cart
Designation
Connecting piece
A=Internal diameter
12
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Black oxidised.
Contact faces ground.
Contact faces ground.
Note
When several grid plates 01126 are used, joint blocks are needed to maintain the correct pitch of the M.T.P. holes from one grid plate to the next. They are fastened using 4 locating bolts 07533-1....
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.