text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Strip
Main material
grey cast iron
B=Width
32
L=Length
300
H
20
UNSPSC Code
31161546
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 250 annealed or EN AW-7075
Note
The length L is cut by saw and is always supplied overlong.
Drawing reference
machined surfaces:
±0.25 mm
tolerances of lengths:
≤200 mm: +1/+5
from 201 mm to 400 mm: +4/+15
> 400 mm: +13/+40
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought