text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Baseplate
Version 1
with T-slot
Main material
grey cast iron
A=T-slot
10
B1=Width
160
L=Length
330
S=Height
50
A1
8
B
16,5
B2
50
C
7
H
21
H1
4
L1
250
L2
100
L3
300
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 250 annealed.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought