text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Felfogó torony
Kivitel 1
4-oldalú
Kivitel 2
előmegmunkált felfogó felületekkel
Alak
A
Alaptest anyaga
GJL300
D2=Belső átmérő
20
D3=Rögzítőfurat
M16
D4=Rögzítőfurat
M12
D5=Menet
M16
H=Magasság
500
L=Hossz
400
H1
50
L1
251
L2
320
L3
300
L4
200
L5
200
L6
150
L7
55
L8
125
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 300.
Version
Support and clamping faces are precision-machined.
The clamping faces have a +1 mm allowance.
Note
Clamping towers with pre-machined clamping faces provide a fast and economic way of producing bodies with specific grid or individual holes. The base is ready for mounting on the machine table. The clamping faces can be machined to the end dimensions by the user. The clamping towers conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
On request
other dimensions.
Drawing reference
1) hole for DIN 912 cap screw (D3/D4)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought