Washer round grey cast iron 01320-06
- Machined surface
- Various thicknesses and diameters
Sales unit
€127.40
plus sales tax
Added to your shopping cart
Designation
Washer
Version 1
round
Main
material
grey cast iron
D=diameter
200
S=Height
32
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
GJL 250 annealed or EN AW-7075.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.