text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Angle plate
Version 1
double sided
Main material
grey cast iron
H=Height
603
L1= length
512
L2=Width
510
A
55
C
150
D
30
D1
100
D2
630
E
40
E1
20
E2
53
H1
90
L
500
L3
200
L4
190
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 250
Version
Reference surfaces precision machined.
Note
Ring bolts for lifting are supplied. A cover prevents the cavities filling up with swarf.
Drawing reference
machined faces: +0.2 mm/ +0.5 mm
unmachined faces: ±2 mm
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought