Angle plate with T-slot GJL300 01251-314503450
- Base element for system construction
- Precision-machined support and clamping faces
- Clamping tools mounted in T-slots
Sales unit
€3,199.00
plus sales tax
Added to your shopping cart
Designation
Angle plate
Version 1
with T-slot
Version 2
single sided
Form
C
Main
material
GJL300
B=Width
350
BN=Slot width
14
H4=height
23
H=Height
500
L=Length
500
N=No. of slots
4
NB=
No. across
4
NL=No.
lengthwise
4
B2
90
B3
200
H1
35
H2
50
L2
400
L8
60
L9
100
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. These angle plates with T-slots provide a quick and economic way of clamping workpieces with standardised clamping elements. The precise longitudinal and transverse slot spacing ensures high repeat clamping accuracy.
Ring bolts for hoisting are supplied.
Ring bolts for hoisting are supplied.
Drawing reference
1) hole for DIN 912 cap screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.