text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Angle plate
Version 1
narrow
Version 2
single sided
Form
A
Main material
GJL300
B=Width
180
H=Height
300
L=Length
100
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. These angle plates with pre-machined clamping faces provide a quick and economic method of producing bodies with specific grid or individual holes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak