Swivel flange aluminium bright 12021-17-1080
Sales unit
€49.95
plus sales tax
Added to your shopping cart
Designation
Swivel flange
Form
A
Form definition
standard
Main
material
aluminium
Surface finish
body
bright
Component
material
sintered bronze
S=thickness
14
A
72
B
25
B1
18
B2
10
B3
72
Cylinder
Ø
80
D
20
D3
11
D5
18
E
45
E1
67
H
36
L
95
R
28,5
R1
24
R2
11,5
S1
10
Socket
head screw
DIN 912
M10x20
Suitable for
DIN ISO 15552 / 21287
T1
5
UNSPSC Code
27131700
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Hinge brackets aluminium.
Spherical bearing steel (formerly DIN 648K).
Screws steel.
Spherical bearing steel (formerly DIN 648K).
Screws steel.
Version
Hinge bracket bright.
Screws galvanised.
Screws galvanised.
Note
Swivel flange for DIN ISO 15552 and DIN ISO 21287 standard and compact cylinders. This swivel flange is used for pivot mounting of pneumatic cylinders.
Mounted on the bottom (end cover).
Mounted on the bottom (end cover).
Scope of delivery
1 swivel flange.
4 cap screws.
4 cap screws.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.