{"product":{"productId":"agid.36022","price":11.46,"name":"Swivel flanges for ISO 15552 / 21287"},"currency":"EUR"}
Material
Hinge brackets aluminium.
Plain bearing sintered steel with Teflon.
Screws steel.
Plain bearing sintered steel with Teflon.
Screws steel.
Version
Hinge bracket bright.
Screws galvanised.
Screws galvanised.
Show more
Show less
Swivel flanges for ISO 15552 / 21287, Form A
from
€11.46
plus sales tax
plus shipping costs
Swivel flanges for ISO 15552 / 21287, Form B
from
€13.09
plus sales tax
plus shipping costs
Description
Material
Hinge brackets aluminium.
Plain bearing sintered steel with Teflon.
Screws steel.
Plain bearing sintered steel with Teflon.
Screws steel.
Version
Hinge bracket bright.
Screws galvanised.
Screws galvanised.
Note
Swivel flange for DIN ISO 15552 and DIN ISO 21287 standard and compact cylinders. This swivel flange is used for pivot mounting of pneumatic cylinders.
Mounted on the bottom (end cover).
Form A: Standard.
Form B: With sintered bronze plain bearing.
Mounted on the bottom (end cover).
Form A: Standard.
Form B: With sintered bronze plain bearing.
Scope of delivery
1 swivel flange.
4 cap screws.
4 cap screws.