text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Foot bracket
Main material
steel
Surface finish body
galvanised
D2=Fastening hole
12
S=thickness
3
A
25
A1
11
B
16
Cylinder Ø
8-10
D3
4,5
H
16
L
35
R
10
Suitable for
DIN ISO 6432
UNSPSC Code
27131700
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
Foot brackets for ISO 6432 round cylinders.
A foot bracket is used for the fixed mounting of ISO 6432 pneumatic cylinders. The pneumatic cylinder is usually mounted with two foot brackets, one at the top and one at the bottom.

However, it is also possible to mount it using only one foot bracket at the top or bottom. Mount on the top for pull applications and on the bottom for push applications.
Scope of delivery
Supplied singly.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought