Foot bracket steel galvanised 12021-1040
Sales unit
€8.41
plus sales tax
Added to your shopping cart
Designation
Foot bracket
Main
material
steel
Surface finish
body
galvanised
S=thickness
4
A
38
A1
36
B
36
B1
28
Cylinder
Ø
40
D3
7
D4
9
H
36
H1
30
H2
17
L
52
L1
15
R
17,5
Socket
head screw
DIN 912
M6X18
Suitable for
DIN ISO 15552 / 21287
UNSPSC Code
27131700
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised.
Note
Foot brackets for DIN ISO 15552 and DIN ISO 21287 standard and compact cylinders. A foot bracket is used for the fixed mounting of pneumatic cylinders.
As a rule, a pneumatic cylinder is mounted using two foot brackets, one at the top and one on the bottom.
However, it is also possible to mount it using only one foot bracket at the top or bottom.
As a rule, a pneumatic cylinder is mounted using two foot brackets, one at the top and one on the bottom.
However, it is also possible to mount it using only one foot bracket at the top or bottom.
Scope of delivery
1 foot bracket.
2 cap screws.
2 cap screws.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.