{"product":{"productId":"agid.36019","price":14.79,"name":"Flange brackets for ISO 15552 / 21287"},"currency":"EUR"}
Material
Steel.
Version
Galvanised.
Show more
Show less
Description
Material
Steel.
Version
Galvanised.
Note
Flange bracket for DIN ISO 15552 and DIN ISO 21287 standard and compact cylinders. This flange bracket is used for the fixed mounting of pneumatic cylinders.
As a rule, the pneumatic cylinder is mounted with two flange brackets, one at the top one at the bottom.
However, it is also possible to mount them using only one flange bracket at the top or bottom.
As a rule, the pneumatic cylinder is mounted with two flange brackets, one at the top one at the bottom.
However, it is also possible to mount them using only one flange bracket at the top or bottom.
Scope of delivery
1 flange bracket.
4 cap screws.
4 cap screws.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.