{"product":{"productId":"agid.35818","price":2.88,"name":"Frame bracket for C-profile mounting rails System 28 and 41"},"currency":"EUR"}
Material
Steel.
Version
electro zinc-plated.
Show more
Show less
Description
Material
Steel.
Version
electro zinc-plated.
Note
Frame bracket for connecting two mounting rails at a 90° angle.
Suitable for System 28 mounting profiles (28/15 and 28/28).
Suitable for System 41 mounting profiles (41/22 and 41/41).
Suitable for System 28 mounting profiles (28/15 and 28/28).
Suitable for System 41 mounting profiles (41/22 and 41/41).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.