text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Beam clamp
Main material
steel
Surface finish body
electro zinc-plated
H clamping range
20
UNSPSC Code
39121708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
electro zinc-plated.
Note
The beam clamp is a clamping element for clamping mounting rails to H or T beams with a beam flange thicknesses of 10-25 mm. The beam clamp is mounted on both sides of the beam (always use 2 clamps per steel beam). Drilling or welding is not necessary.

Suitable for System 28 mounting profiles (28/15 and 28/28).
Suitable for System 41 mounting profiles (41/22 and 41/41).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak