Tartó for panel element műanyag grey 10350-21080414
- Variable installation options
- Can be subsequently moved in the slot
- Quick and safe mounting and removal
Mennyiségi egység
€2.01
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Tartó
Kivitel 1
for panel element
Alaptest
anyaga
műanyag
Alaptest
színe
szürke
Komponens
anyaga
acél
Komponens
felülete
horganyzott
D=Menet
M4
A1
14
A2
4,6
Horonyszélesség
8
P
4,5
Típus
I
UNSPSC Code
27112100
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Holder fibreglass reinforced plastic PA.
Steel nut.
Steel nut.
Version
Holder black or grey similar to RAL 7042.
Nut galvanised.
Nut galvanised.
Note
The holders facilitate the simple attachment of panel elements to aluminium profiles.
The holder can be twisted into the profile slot at any position. Lightweight plastic panel elements (acrylic glass, composite panels) or cladding panels can be mounted on these brackets. A hole must be drilled through the panel elements to enable them to be screwed to the holder. The nut in the holder can be adjusted via an elongated hole so that a certain tolerance compensation is possible.
Additional spacers can be attached to the holder. This provides various distances from the profile edge for screwing panel elements of different thicknesses flush with the aluminium profile.
The holder can be twisted into the profile slot at any position. Lightweight plastic panel elements (acrylic glass, composite panels) or cladding panels can be mounted on these brackets. A hole must be drilled through the panel elements to enable them to be screwed to the holder. The nut in the holder can be adjusted via an elongated hole so that a certain tolerance compensation is possible.
Additional spacers can be attached to the holder. This provides various distances from the profile edge for screwing panel elements of different thicknesses flush with the aluminium profile.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.