text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Profile tube Ø30
Version 2
Type I
Main material
aluminium
Surface finish body
anodised
L=Length
1000
L max.
6000
Moment of inertia torsion cm⁴
5
Profile
Ø30
UNSPSC Code
31161501
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Reinforced aluminium profile for weight-optimised and slender constructions. The Ø30 connectors can be attached to the four clamping slots, positioned at 90° to each other, without any further processing of the profiles. These positive connections create extremely stable constructions. The connections can be extended at any time and also easily removed again.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought