text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Slide rail
Version 2
Type I
Main material
plastic
Main colour
grey
L=length
2000
ESD electrostatic discharging
yes
Profile
Ø30
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plastic PVC-U.
Version
Grey, similar to RAL 7042.
Note
Suitable for profile tubes with 30 mm OD.

Low-wear slide rail with low slide friction for easy handling of goods. Slide rails can also be used as cover protection, impact protection and guide rails.

The slide rails are clipped to Ø30 profile tubes without the need for tools.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak